Datasheet
AZM300B-ST-1P2P-T

AZM300B-ST-1P2P-T

  • Universal coding with RFID technology
  • Connector M12, 8-pole
  • Power to unlock
  • Actuator monitored
  • Diagnostic output
  • Emergency exit
  • hygienic design
  • Protection class IP 69
  • Suitable for mounting to profile systems
  • Thermoplastic enclosure
  • RFID-technology for needs-based protection against tampering
  • 3 different directions of actuation
  • Compact design
  • 3 LEDs to show operating conditions
  • Suitable for hinged and sliding guards
  • Series-wiring
  • Manual release

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/16/2024, 2:20 AM