Datasheet
AZM400Z-ST-I1-1P2P

AZM400Z-ST-I1-1P2P

  • Individual coding with RFID technology
  • Coding level "High" according to ISO 14119
  • Connector M12, 8-pole
  • Guard locking monitored
  • 1 Diagnostic output
  • manual release
  • Bistable, motor-driven system
  • Clamping force 10.000
  • Release possible against lateral forces up to 300 N
  • PL e / cat. 4 / SIL 3 for interlocking and guard locking function
  • Two-channel input signal of the guard locking function
  • Operation on P/P- and P/N-switching outputs
  • High tolerance to door misalignment

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/16/2025, 11:03 PM