Datasheet
BNS-B20-12ZG-ST-R

BNS-B20-12ZG-ST-R

  • Connector M12 x 1, 8-pole
  • Thermoplastic enclosure
  • Non-contact safety switch
  • Does not protrude into the door opening
  • 119,5 mm x 140 mm x 43,3 mm
  • Substitutes door-handle and safety switch, no further door fittings required
  • Modern and symmetric design
  • Tamper-proof because of integral coded safety sensor
  • Ergonomic operation
  • Suitable for hinged and sliding guards
  • No protruding actuator
  • Simple mounting with 4 Screws

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/13/2024, 6:49 PM