Datasheet
T2C 422-01Y

T2C 422-01Y

  • 2 cable entries M 20 x 1.5
  • Metal enclosure
  • 1 Contact
  • 106 mm x 71 mm x 63 mm (basic component)
  • Protection class IP65
  • With latching end position
  • Actuator heads can be repositioned by 4 x 90°
  • Change in actuating direction by repositioning actuator head
  • Case-hardened lever

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/3/2025, 12:01 AM