Datasheet
TD 452-21Y

TD 452-21Y

  • Metal enclosure
  • 118 mm x 127 mm x 64 mm ( basic component)
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • In temperature-resistant version, the roller can be mounted in two different positions on the shaft
  • 2 cable entries M 20 x 1.5

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 12/28/2024, 8:55 AM