Datasheet
M2C 441-11Y

M2C 441-11Y

  • 2 cable entries M 20 x 1.5
  • Metal enclosure
  • With latching end position
  • Actuator heads can be repositioned by 4 x 90°
  • Change in actuating direction by repositioning actuator head
  • 2 Contacts
  • 106 mm x 99 mm x 63 mm (basic component)
  • Case-hardened lever
  • Protection class IP65

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/28/2025, 6:50 AM