Datasheet
AZ 17-11ZI-ST B6L

AZ 17-11ZI-ST B6L

  • Connector M12 x 1, 4-pole
  • left-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator
  • Thermoplastic enclosure
  • Double-insulated
  • Long life
  • 30 mm x 60 mm x 30 mm
  • small body
  • Individual coding
  • Coding level "High" according to ISO 14119
  • High level of contact reliability with low voltages and currents
  • Insensitive to soiling
  • Slot sealing plug included
  • 8 actuating planes

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 1/22/2025, 11:47 PM