Datasheet
UV8H 432Y

UV8H 432Y

  • Metal enclosure
  • 2 Contacts
  • 62 mm x 80 mm x 50 mm ( basic component)
  • Switching points and contact function adjustable
  • 3 cable entries M 20 x 1.5
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 6/15/2025, 7:32 AM