Datasheet
EX-AZ 335-12ZK-3D

EX-AZ 335-12ZK-3D

  • Metal enclosure
  • 3 Contacts
  • 40,5 mm x 114 mm x 38 mm
  • Long life
  • Can be mounted on a flat surface
  • Actuator heads can be repositioned in steps 4 x 90°
  • Mounting details to EN 50041
  • High level of contact reliability with low voltages and currents
  • 1 Cable entry M 20 x 1.5
  • Slotted holes for adjustment, circular holes for location
  • Transverse and longitudinal slotted holes

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/15/2025, 2:39 PM