Datasheet
AST11 ST-AS2

AST11 ST-AS2

  • Input module with M12 connector
  • For sensors with NC / NO combination
  • Sensor connection, Pre-wired cable 2 m
  • AS-i connection, connector plug M12, 4-pole
  • NOTICE: Not available!
  • Input module for 2 safe inputs for mechanical contacts
  • Thermoplastic enclosure
  • AS-Interface LED and status display
  • 86,5 mm x 28 mm x 28 mm
  • Long life
  • Integrated AS-Interface

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/28/2025, 1:11 AM