Datasheet
TESZ110/45 <8°

TESZ110/45 <8°

  • 2 cable entries M 20 x 1.5
  • Simple fitting, especially on 45 mm profiles
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit
  • 111,5 mm x 92 mm x 36 mm

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2/23/2025, 11:14 PM