Datasheet
SLC440-ER-1850-14-H1

SLC440-ER-1850-14-H1

  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • active integrated set-up tool
  • Blanking: fixed/floating
  • Double acknowledgement/reset
  • Integrated contactor control
  • Beam coding
  • Process safety with highest availability
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective enclosure (accessories)

Data

Ordering data

Product type description

SLC440-ER-1850-14-H1

Article number (order number)

103039598

EAN (European Article Number)

4030661552064

eCl@ss number, Version 9.0

27-27-27-04

eCl@ss number, Version 11.0

27-27-27-04

ETIM number, version 7.0

EC002549

ETIM number, version 6.0

EC002549

 

Approval - Standards

Certificates

TÜV

cULus

EAC

 

General data

Standards

EN 61496-1

EN 61496-2

Enclosure material

Aluminium

Reaction time, maximum

28 ms

 

General data - Features

Restart interlock (manual reset)

Yes

Contactor control integrated

Yes

Beam coding available

Yes

Hide function

Yes

7-segment display

Yes

Integral System Diagnostics, status

Yes

Integral System Diagnostics

Yes

Bluetooth

Yes

Number of beams

184

Number of fail-safe digital outputs

2

 

Safety appraisal

Standards

EN ISO 13849-1

EN 62061

Performance level, up to

e

Control category to EN13849

4

PFH-value

5.14 x 10⁻⁹ /h

Safety Integrity Level (SIL), suitable for applications in

3

Mission Time

20 Year(s)

Safety type in accordance with IEC 61496-1

4

 

Mechanical data

Detection ability for test bodies at v = 1.6 m/s

14 mm

Height of the protection field

1,850 mm

Range, protection field, minimum

3,000 mm

Range, protection field, maximum

10,000 mm

Wave length of the sensor

850 nm

 

Mechanical data - Connection technique

Terminal Connector

Connector

Terminal connector, Recipient

Connector plug M12, 8-pole

Terminal, Connector, Transmitter

Connector plug M12, 4-pole

Length of the connectable cable, maximum

100 m

 

Mechanical data - Dimensions

Height of transmitter

1,931 mm

Height of Receiver

1,941 mm

Length of sensor

33 mm

Width of sensor

27.8 mm

 

Ambient conditions

Degree of protection

IP67 to EN 60529

Ambient temperature, minimum

-25 °C

Ambient temperature, maximum

+50 °C

Storage and transport temperature, minimum

-25 °C

Storage and transport temperature, maximum

+70 °C

Protection rating

III

 

Electrical data

Voltage type

DC (direct current)

Switching voltage OSSD, HIGH signal

24 V

Electrical power consumption of the receiver, maximum

10 W

Electrical power consumption of the transmitter, maximum

5 W

 

Electrical data - Fail-safe digital outputs

Output current, (fail-safe output), maximum

0.25 A

Versions

p-type

 

Scope of delivery

Included in delivery

Kit with 2 mounting angles

 

Accessory

Recommended safety switchgear

SRB-E 301

 

Notes

Note (General)

Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.

Schmersal, Inc., 15 Skyline Drive, Hawthorne, NY 10532

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 1/23/2022, 3:55 AM