Datasheet
PS116-Z11-LR200-H200

PS116-Z11-LR200-H200

  • Pre-wired cable right, 2 m
  • Snap action 1 Normally open contact (NO) / 1 Opener (NC)
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Thermoplastic enclosure
  • Symmetric enclosure
  • Lever angle adjustable in 15° steps
  • Protection class IP66, IP67
  • Actuator heads can be repositioned by 8 x 45°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/28/2025, 11:44 PM