Datasheet
CSS 12-34F0-V-D-M-ST

CSS 12-34F0-V-D-M-ST

  • 1 x connector plug M12, 8-pole
  • without edge monitoring of the enabling pushbutton, suitable for automatic start
  • To control positive-guided relay without downstream safety monitoring module
  • Suitable as individual or terminal device in series-wiring of standards sensors to replace a safety monitoring module
  • Self-monitored series-wiring of up to 30 CSS 34 sensors and one CSS 34F0/F1 sensor for control category 4 to ISO 13849-1
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/7/2025, 7:24 AM