Datasheet
AST02 ST-AS6

AST02 ST-AS6

  • Input module with M12 connector
  • For sensors with NC / NC combination
  • AS-i connection, Connector M12, 6-pole
  • Sensor connection, Pre-wired cable 2 m
  • Solenoid supply 24 VDC (Aux)
  • Magnetic drive through AS-Interface output
  • NOTICE: Not available!
  • Input module for 2 safe inputs for mechanical contacts
  • Thermoplastic enclosure
  • AS-Interface LED and status display
  • 86,5 mm x 28 mm x 28 mm
  • Long life
  • Integrated AS-Interface

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/3/2025, 12:47 AM