Datasheet
CSP 11-34F2-D-M-ST

CSP 11-34F2-D-M-ST

  • 1 x connector plug M12, 8-pole
  • Actuation from side
  • with On-site acknowledgment
  • NOTICE: Not available! (Replacement: RSS 36 I)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Tampering protection by paired coding of sensor and actuator
  • Misaligned actuation possible
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/23/2025, 1:46 PM