Datasheet
CSS 12-34-V-SD-M-L

CSS 12-34-V-SD-M-L

  • 1 x Pre-wired cable 8-pole
  • Actuation from top
  • serial diagnostic output
  • Max. 31 sensors can be wired in series.
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 27 mm x 108.2 mm x 35 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • 2 short-circuit proof PNP safety outputs
  • Integral cross-short, wire-breakage and external voltage monitoring of the safety cables up to the control cabinet

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/17/2025, 6:35 PM