Datasheet
ZR 235-11Z-M20-2325

ZR 235-11Z-M20-2325

  • with stronger return spring in basic switch
  • actuating force 12N±5%
  • enclosure with round mounting holes D=5mm
  • temperature resistant to -40°C
  • not applicable for changing temperature
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50047

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/14/2025, 5:32 PM