Datasheet
SLC440AS-ER-0650-14

SLC440AS-ER-0650-14

  • Resolution 14 mm
  • Range 0,3 … 7
  • Safety type 4 in accordance with IEC 61496-1
  • Integrated AS-Interface
  • Protection field height 170 mm - 1770 mm
  • Configurable blanking functions
  • Integrated status indicator

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/17/2024, 3:44 AM