Datasheet
Z1R 236-02ZR-1816

Z1R 236-02ZR-1816

  • Snap action with constant contact pressure up to switching point
  • 1 Cable entry M 20 x 1.5
  • Reset by pulling the plunger
  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm
  • Double-insulated
  • Mounting details to EN 50047
  • Actuator heads can be repositioned by 4 x 90°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/29/2025, 1:41 AM