Datasheet
MV2H 330-11Y FAHNE 2,5MM

MV2H 330-11Y FAHNE 2,5MM

  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°
  • Continuous adjustment of lever position 360°
  • Lever can be transposed by 180°
  • Epoxy-resin leaf spring

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/13/2025, 1:40 AM