Datasheet
TV8H 330-11Y-1903

TV8H 330-11Y-1903

  • temperature resistant version (up to 160°C)
  • interlocked shaft and Swivel lever
  • can be used as a safety switch
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications
  • Actuator head can be repositioned in steps 4 x 90°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 6/17/2025, 8:32 PM