Datasheet
CSS 8-16-2P-Y-LST

CSS 8-16-2P-Y-LST

  • 2 x Connector M12, 4-pole
  • NOTICE: Not available! (Replacement: RSS16)
  • Thermoplastic enclosure
  • Electronic contact-free, coded system
  • Misaligned actuation possible
  • 55 mm x 93 mm x 39.5 mm
  • High repeat accuracy of the switching points
  • Max. length of the sensor chain 200 m
  • Early warning when operating near the limit of the sensor's hysteris range
  • Self-monitoring series-wiring of 16 sensors
  • 2 short-circuit proof PNP safety outputs

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 2/5/2025, 8:21 AM