Datasheet
EX-Z4V10H 335-11Z-1348/1583-1-3G/D

EX-Z4V10H 335-11Z-1348/1583-1-3G/D

  • Belt speed of up to 1 m/s
  • Nylon roller, Ø 22 mm, running surface 95 mm
  • 1 NO contact / 1 NC contact at 24° deflection
  • Positive-break NC contact for fail-safe switching
  • Explosion protection for ATEX Zones 2 and 22
  • Metal enclosure
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • 1 Cable entry M 20 x 1.5
  • only for positioning tasks

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 11/18/2024, 1:02 AM