Datasheet
PS215-T11-S200-T-2980

PS215-T11-S200-T-2980

  • with neoprene-bellows (LABS free)
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Metal enclosure
  • Design to EN 50047
  • Plastic actuating element
  • Diameter actuating element 6 mm
  • LED version available

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/28/2024, 1:37 AM