Datasheet
AZM201D-ST-T-1P2P2P-2965-1-DU

AZM201D-ST-T-1P2P2P-2965-1-DU

  • Idle assignable pushbutton and LED
  • Thermoplastic enclosure
  • Coding in accordance to ISO 14119 by using RFID-Technology
  • 3 LEDs to show operating conditions
  • Sensor technology permits an offset between actuator and interlock of ± 5 mm  vertically and ± 1,5 mm horizontally
  • Suitable for hinged and sliding guards
  • Intelligent diagnosis
  • Manual release
  • Protection class IP66, IP67
  • High holding force 2000 N
  • 2 OSSD safety outputs for guard door monitoring
  • 2 OSSD safety outputs for guard locking monitoring
  • symmetrical construction form, assembly on 40mm profiles
  • Emergency exit / Emergency release suitable for retrofitting

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/7/2025, 7:58 AM