Datasheet
ZV1H 256-02Z-1637

ZV1H 256-02Z-1637

  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°
  • Lever angle adjustable in 10° steps

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/6/2025, 4:51 PM