Datasheet
AZM 415-02/20ZPKA 24VAC/DC

AZM 415-02/20ZPKA 24VAC/DC

  • Adjustable ball latch to 400 N
  • 2 switches in one enclosure
  • Problem-free opening of stressed doors by means of bell-crank system
  • Ex version available
  • 130 mm x 100 mm x 46,5 mm
  • Metal enclosure
  • Interlock with protection against incorrect locking.
  • Robust design
  • Long life
  • 2 cable entries M 20 x 1.5
  • Cut clamp termination

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 10/2/2025, 12:58 AM