Datasheet
AZM 170SK-11/02-ZRI-B6R-2197 24VAC/DC

AZM 170SK-11/02-ZRI-B6R-2197 24VAC/DC

  • Manual release
  • 1 Cable entry M 20 x 1.5
  • Screw connection
  • Double-insulated
  • Individual coding
  • Coding level "High" according to ISO 14119
  • 90 mm x 84 mm x 30 mm
  • Compact design
  • Interlock with protection against incorrect locking.
  • Long life
  • High holding force
  • right-hand model
  • For very smal actuating radii in line with or at 90° to the plane of the actuator

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 9/18/2025, 11:28 PM