Datasheet
TR 330-11Y-1903

TR 330-11Y-1903

  • can be used as a safety switch
  • temperature resistant version (up to 160°C)
  • interlocked shaft and Swivel lever
  • Actuator head can be repositioned in steps 4 x 90°
  • Metal enclosure
  • Long life
  • 40 mm x 76 mm x 40 mm ( basic component)
  • Suitable for low actuating speeds
  • 1 Cable entry M 20 x 1.5
  • free of silicon
  • proved in power station applications

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 8/3/2025, 12:14 AM