Datasheet
PS215-T11-H232-T

PS215-T11-H232-T

  • temperature resistant to -40°C
  • with brass roller
  • Lever length 28 mm
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • Metal enclosure
  • Design to EN 50047
  • LED version available

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 7/22/2025, 10:24 PM