Datasheet
PS116-T11-LR200-N202

PS116-T11-LR200-N202

  • Pre-wired cable right, 2 m
  • Slow action 1 Normally open contact (NO) / 1 Opener (NC)
  • with brass roller
  • Quick connection technology as connection terminals rotated by 45°
  • cable entry 1 x M20 x 1,5
  • length adjustable in 2 mm steps
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/17/2025, 10:00 AM