Datasheet
T4V7H 336-20Z-1058

T4V7H 336-20Z-1058

  • 1 Cable entry M 20 x 1.5
  • Lever length infinitely adjustable
  • Also available with large rubber roller and fixed lever
  • with rubber roller 50 mm diameter
  • Lever angle adjustable in 10° steps
  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • suitable for elevators
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • Actuator heads can be repositioned by 4 x 90°

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 6/16/2025, 12:56 PM