Datasheet
Z3K 355-02Z

Z3K 355-02Z

  • Snap action with constant contact pressure up to switching point
  • 3 cable entries lateral M 20 x 1.5
  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm
  • Actuator heads can be repositioned by 4 x 90°
  • Mounting details to EN 50041
  • Switching points to EN 50041
  • Actuation from bottom parallel to the switch, therefore only suitable for small housings.

Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 6/19/2025, 4:14 AM