IFL 2-12M-01P
IFL 2-12M-01P
Downloads
Product type description: IFL (1)-(2)(3)-(4)(5)(6)(7)(8)-(9) |
(1) | |
2 | Switching distance 2 mm |
4 | Switching distance 4 mm |
B | Quasi-embeddable |
(2) | |
12 | Cylinder, thread M12, metal |
120 | Cylinder, thread M12, plastic |
(3) | |
without | Standard body |
M | Miniature body |
L | Long design |
(4) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(5) | |
without | Cable |
ST | Male connector |
T | Conductor with strain relief |
(6) | |
without | Standard connector version |
2 | Alternative conector version |
(7) | |
N | n-type |
P | p-type |
(8) | |
K | Max. fuse rating |
1 | pulsed |
(9) | |
2033 | Stainless steel enclosure |
- Metal enclosure
- DC 3-wire
- miniature body
- Design M12
Ordering data
Product type description |
IFL 2-12M-01P |
Article number (order number) |
101097202 |
EAN (European Article Number) |
4030661086736 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
flush |
Housing material |
Brass |
Housing coating material |
nickel-plated |
Active area |
Plastic |
Material of the nuts |
Nickel plated brass |
Gross weight |
74 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
3 |
Mechanical data
Tightening torque of nuts, maximum |
15 Nm |
Note (Tightening torque of nuts) |
In the shell core area: max. 500 Ncm |
Mechanical data - Switching distances according EN IEC 60947-5-3
Nominal switching distance Sn |
2 mm |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Cable |
Wire cross-section |
0.14 mm2 |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
ISO thread of the sensor |
M12 |
width across flats |
17 BK |
Length of sensor |
31.5 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Protection class |
0 |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
3 mA |
Rated operating voltage |
10 ... 30 VDC |
Operating current |
200 mA |
Switching element |
Opener (NC) |
Protection circuit integrated |
inductive interference protection Protection against polarity reversal Surge protection Max. fuse rating |
Switching frequency, approx. |
1,000 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1.2 V |
Current at Voltage drop Ud |
0.2 A |
Design of control elements |
p-type |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/25/2024, 12:57 PM