IFL 2-8M-10N
Item number:
101113527
IFL 2-8M-10N
Item number:
101113527
Downloads
TraceParts
CAD Data
ePLAN
Data
CADENAS
CAD Data
SISTEMA
Data
Product type description: IFL (1)-(2)(3)-(4)(5)(6)(7) |
(1) | |
2 | Switching distance 2 mm |
3 | Switching distance 3 mm |
B | Quasi-embeddable |
(2) | |
8 | Cylinder, thread M8 |
(3) | |
without | Standard body |
M | Miniature body |
(4) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(5) | |
without | Cable |
ST | Male connector |
(6) | |
without | Standard connector version |
2 | Alternative conector version |
(7) | |
N | n-type |
P | p-type |
Not all component variants, which are possible according to this order code are available and/or technically feasible.
- Metal enclosure
- DC 3-wire
- miniature body
- Design M 8 x 1
Ordering data
Product type description |
IFL 2-8M-10N |
Article number (order number) |
101113527 |
EAN (European Article Number) |
4030661085524 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
flush |
Housing material |
Brass |
Housing coating material |
nickel-plated |
Active area |
Plastic |
Material of the nuts |
Brass |
Gross weight |
55 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
3 |
Mechanical data
Tightening torque of nuts, maximum |
6 Nm |
Mechanical data - Switching distances according EN IEC 60947-5-3
Nominal switching distance Sn |
2 mm |
Mechanical data - Connection technique
Length of cable |
2 m |
Termination |
Cable |
Wire cross-section |
0.14 mm2 |
Material of the Cable mantle |
PVC |
Mechanical data - Dimensions
ISO thread of the sensor |
M8 |
width across flats |
13 BK |
Length of sensor |
42 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Protection class |
0 |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
3.4 mA |
Rated operating voltage |
10 ... 30 VDC |
Operating current |
200 mA |
Switching element |
Normally open contact (NO) |
Protection circuit integrated |
inductive interference protection Protection against polarity reversal Surge protection Max. fuse rating |
Switching frequency, approx. |
3,000 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1.2 V |
Current at Voltage drop Ud |
0.2 A |
Design of control elements |
n-type |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
UK Conformity Declaration
UK Declaration of Conformity |
Company: | K.A. Schmersal GmbH & Co. KG Möddinghofe 30 42279 Wuppertal Germany Internet: www.schmersal.com |
Declaration: | We hereby, under sole responsibility, certify that the hereafter described components both in their basic design and construction conform to the relevant statutory requirements, regulations and designated standards of the United Kingdom. |
Name of the component: | IFL Design: Ø 4, Ø 6,5, Ø 20, Ø 40, M8, M12, M18, M30, 2.., 3.., 6.., R.. |
Type: | See ordering code |
Description of the component: | Inductive proximity switch |
Relevant legislation: | Electrical Equipment (Safety) Regulations | 2016 |
Electromagnetic Compatibility Regulations | 2016 | |
The Restriction of the Use of Certain Hazardous Substances in Electrical and Electronic Equipment Regulations | 2012 |
Designated standards: | EN IEC 60947-5-2:2020 |
UK-Importer / Person authorised for the compilation of the technical documentation: | Schmersal UK Ltd. Paul Kenney Unit 1, Sparrowhawk Close Enigma Business Park Malvern, Worcestershire, WR14 1GL |
Place and date of issue: | Wuppertal, January 16, 2023 |
Authorised signature Philip Schmersal Managing Director |
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/18/2024, 1:51 AM