IFL 5-18-10STP
IFL 5-18-10STP
Downloads
Product type description: IFL (1)-(2)(3)-(4)(5)(6)(7)-(8) |
(1) | |
55 | Switching distance 5 mm |
8 | Switching distance 8 mm |
10 | Switching distance 10 mm |
(2) | |
18 | Cylinder, thread M18, metal |
180 | Cylinder, thread M18, plastic |
(3) | |
without | Standard body |
M | Miniature body |
L | Long design |
(4) | |
01 | Opener (NC) |
10 | Normally open contact (NO) |
10/01 | NO contact / NC contact with wiring compartment |
11 | 1 NO contact / 1 NC contact antivalent |
(5) | |
without | Cable |
ST | Male connector |
T | Conductor with strain relief |
A | Alternating current/direct current AC/DC |
D | DC 2-wire |
(6) | |
without | Standard connector version |
2 | Alternative conector version |
(7) | |
N | n-type |
P | p-type |
(8) | |
2033 | Stainless steel enclosure |
2130 | Can be used up to +130 C, without LED switching conditions display |
- Metal enclosure
- DC 3-wire
- Connector M12
- Design M 18 x 1
Ordering data
Product type description |
IFL 5-18-10STP |
Article number (order number) |
101099563 |
EAN (European Article Number) |
4030661008936 |
eCl@ss number, version 12.0 |
27-27-40-01 |
eCl@ss number, version 11.0 |
27-27-01-01 |
eCl@ss number, version 9.0 |
27-27-01-01 |
ETIM number, version 7.0 |
EC002714 |
ETIM number, version 6.0 |
EC002714 |
Approvals - Standards
Certificates |
CCC |
General data
Standards |
DIN VDE 0660-208 EN IEC 60947-5-2 |
Housing construction form |
Cylinder, thread |
Installation conditions (mechanical) |
flush |
Housing material |
Brass |
Housing coating material |
nickel-plated |
Active area |
Plastic |
Material of the nuts |
Brass |
Gross weight |
56 g |
General data - Features
Integral system diagnostics, status |
Yes |
Number of cable wires |
3 |
Mechanical data
Tightening torque of nuts, maximum |
18 Nm |
Mechanical data - Switching distances according EN IEC 60947-5-3
Nominal switching distance Sn |
5 mm |
Mechanical data - Connection technique
Termination |
Connector M12 |
Mechanical data - Dimensions
ISO thread of the sensor |
M18 |
width across flats |
24 BK |
Length of sensor |
71.4 mm |
Ambient conditions
Degree of protection |
IP67 |
Ambient temperature |
-25 ... +70 °C |
Protection class |
0 |
Electrical data
Type of voltage range |
DC |
No-load supply current I0, typical |
3 mA |
Rated operating voltage |
10 ... 30 VDC |
Operating current |
200 mA |
Switching element |
Normally open contact (NO) |
Protection circuit integrated |
inductive interference protection Protection against polarity reversal Surge protection Max. fuse rating |
Switching frequency, approx. |
400 Hz |
Electrical data - Digital Output
Voltage drop Ud, maximum |
1.2 V |
Current at Voltage drop Ud |
0.2 A |
Design of control elements |
p-type |
Status indication
Note (Integral System Diagnostics, status ) |
yellow LED |
Note
Note (General) |
Instead of nuts, a mounting clamp can be provided. |
Language filter
Datasheet
Operating instructions (supplementary sheet/quick guide)
EC Declaration of conformity
CCC certification
Download the latest version of Adobe Reader
Product picture (catalogue individual photo)
Dimensional drawing basic component
Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on: 4/23/2024, 2:25 PM