IFOD 8-300-10/01

Item number: 103038715

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
Product type description:
IFOD (1)-(2)-(3)(4)

(1)
8Switching distance 800 mm
10Switching distance 1000 mm

(2)
30Cylinder, thread M30, metal
300Cylinder, thread M30, plastic

(3)
01Opener (NC)
10Normally open contact (NO)
10/01NO contact / NC contact with wiring compartment
111 NO contact / 1 NC contact antivalent

(4)
withoutDesign of control output Two-wire
Pp-type
Not all component variants, which are possible according to this order code are available and/or technically feasible.
  • Thermoplastic enclosure
  • AC 2-wire
  • Wiring compartment can be turned 180°
  • Design M30
  • Wiring compartment

Ordering data

Product type description

IFOD 8-300-10/01

Article number (order number)

103038715

EAN (European Article Number)

4030661545967

eCl@ss number, version 12.0

27-27-09-03

eCl@ss number, version 11.0

27-27-09-03

eCl@ss number, version 9.0

27-27-09-03

ETIM number, version 7.0

EC001821

ETIM number, version 6.0

EC001821

General data

Standards

DIN VDE 0660-208

EN IEC 60947-5-2

Housing construction form

Cylinder, thread

Housing material

Plastic

Active area

Plastic

Material of the nuts

Plastic

Material of the washer

Perbunan®

Detection range Sd, maximum

800 mm

Gross weight

72 g

General data - Features

Integral system diagnostics, status

Yes

Number of cable wires

2

Mechanical data

Tightening torque of nuts, maximum

4 Nm

Mechanical data - Connection technique

Termination

Screw connection

Cable section, maximum

2 x 1.5 mm²

Wire cross-section

15 AWG

Mechanical data - Dimensions

ISO thread of the sensor

M30

width across flats

36 BK

Length of sensor

118 mm

Width of sensor

46 mm

Height of sensor

46 mm

Ambient conditions

Degree of protection

IP65

Ambient temperature

-5 ... +70 °C

Protection class

II

Ambient conditions - Insulation values

Rated impulse withstand voltage Uimp

10 kV

Electrical data

Rated supply frequency, minimum

45 Hz

Rated supply frequency, maximum

65 Hz

Type of voltage range

DC

Operating current, minimum

10 mA

Rated operating voltage

15 ... 250 VAC

Operating current

500 mA

Switching element

NO contact or NC contact

Protection circuit integrated

inductive interference protection

Switching frequency, approx.

10 Hz

Electrical data - Digital Output

Voltage drop Ud, maximum

7 V

Current at Voltage drop Ud

0.5 A

Design of control elements

Two-wire

Current leakage Ir, maximum

3 mA

Status indication

Note (Integral System Diagnostics, status )

yellow LED


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/16/2024, 12:35 PM