LKF 1PW

Item number: 101184231

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • single-pedal types
  • Thermoplastic enclosure

Ordering data

Product type description

LKF 1PW

Article number (order number)

101184231

EAN (European Article Number)

4030661321233

eCl@ss number, version 12.0

27-37-12-18

eCl@ss number, version 11.0

27-37-12-18

eCl@ss number, version 9.0

27-37-12-18

ETIM number, version 7.0

EC001258

ETIM number, version 6.0

EC001258

General data

Standards

EN IEC 60947-5-1

Housing material

shock-proof thermoplastic

Material of the pedal

Glass-fibre, reinforced thermoplastic

Gross weight

95 g

Mechanical data

Mechanical life, minimum

1,000,000 Operations

Ambient conditions

Ambient temperature

-10 ... +70 °C

Electrical data

Switching voltage, maximum

250 VAC

Switching current, maximum

5 A

Switching capacity, maximum

1,250 W

Switching principle

Snap action


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/25/2024, 12:31 AM