M 610-11-60-1E

Item number: 101061408

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data

Ordering data

Product type description

M 610-11-60-1E

Article number (order number)

101061408

EAN (European Article Number)

4030661060620

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

EN IEC 60947-5-1

Housing material

Glass-fibre, reinforced thermoplastic

Material of the actuator

Thermoplastic

Gross weight

3 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data

Mechanical life, minimum

10,000,000 Operations

Actuating force, approx.

1.2 N

Contact opening

0.3 mm

Ejection force, minimum

0.3 N

Actuating speed

1 mm/min

Mechanical data - Connection technique

Cable section, maximum

1.5 mm²

Note

All indications including the conductor ferrules.

Terminal (mechanical)

Screw connection

Ambient conditions

Degree of protection

IP40

Ambient temperature

-30 ... +85 °C

Ambient conditions - Insulation values

Rated insulation voltage Ui

250 VAC

Rated impulse withstand voltage Uimp

4 kV

Degree of pollution

2

Electrical data

Thermal test current

4 A

Utilisation category AC-15

230 VAC

Utilisation category AC-15

2.5 A

Utilisation category DC-12

24 VDC

Utilisation category DC-12

1 A

Switching principle

Snap action with self-cleaning contact

Bounce duration, maximum

1.5 ms

Maximum switching frequency

10,000 /h

Switchover time, maximum

10 ms

Material of the contacts, electrical

Gold-plated silver (AgNi 15 + Au 0,3µm)


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 4/23/2024, 12:35 PM