M12 Power

M12 Power

Product type description:

(1)-(2)-(3)-(4)-(5)-(6)-(7)-(8)-(9)-(10)-(11)-(12)-(13)-(14)


(1)
APre-wired cable
AHTPre-wired cable high temperature
AIEPre-wired cable Industrial Ethernet
VInterconnector
VIEInterconnector Industrial Ethernet
SConnector without cable

(2)a
Kfemale connector
KKFemale plug - female plug
SMale connector
SSConnector - connector
SKConnector - female plug

(2)b
3P3-pole
4P4-pole
5P5-pole
6P6-pole
7P7-pole
8P8-pole
9P9-pole
10P10-pole
11P11-pole
12P12-pole
23P23-pole
2P+PE2 pole + PE
3P+PE3 pole + PE

(3)
M8M8 / round 8 mm
M12M12
M18M18
M23M23
DIN43650DIN 43650

(4)
RLatching interlocking
SScrew locking

(5)
Gstraight
Wangled

(6)
Xwithout
0.3M0,3 m
0,5M0,5 m
1M1 m
1.5 m1.5 m
2M2 m
2.5M2.5 m
3M3 m
5M5 m
10M10 m
15M15 m
20M20 m

(7)
Xwithout
BKBlack
GYGrey
OGOrange
WHWhite

(8)
X-
1PVC
2PUR
3Rubber
4Silicone
5PTFE

(9)
XNeutral
1LP1x LED - PNP
2LP2x LED - PNP
3LP3x LED - PNP

(10)
Xwithout
AA-coding
BB-Coding

(11)
1without
2UL
3CSA
4USA/CAN

(12)
69IP69K

(13)
VAMaterial, thread/knurled nut, stainless steel (VA)

(14)
0750.75 mm² cable section
Not all component variants, which are possible according to this order code are available and/or technically feasible.

A-K4P-M12P-S-G-5M-BK-2-X-T-4

Item number 103013430

Pre-wired cable

Go to article

A-K4P-M12P-S-G-10M-BK-2-X-T-4

Item number 103013431

Pre-wired cable

Go to article

A-K4P-M12P-S-G-20M-BK-2-X-T-4

Item number 103038975

Pre-wired cable

Go to article

A-K4P-M12P-S-G-30M-BK-2-X-T-4

Item number 103038976

Pre-wired cable