MH 302-11Y-M16

Item number: 101168077

Downloads

TraceParts CAD Data
ePLAN Data
CADENAS CAD Data
SISTEMA Data
  • with roller lever form H
  • Connector M16 x 1.5
  • Microswitch, cast encapsulated
  • oil and gasoline resistant

Ordering data

Product type description

MH 302-11Y-M16

Article number (order number)

101168077

EAN (European Article Number)

4030661220468

eCl@ss number, version 12.0

27-27-06-01

eCl@ss number, version 11.0

27-27-06-01

eCl@ss number, version 9.0

27-27-06-01

ETIM number, version 7.0

EC000030

ETIM number, version 6.0

EC000030

General data

Standards

DIN VDE 0660-200

Housing material

Light alloy die-casting

Housing coating material

painted

Gross weight

100 g

General data - Features

Number of normally closed (NC)

1

Number of normally open (NO)

1

Mechanical data - Connection technique

Termination

Screw connection M16x1.5

Ambient conditions

Degree of protection

IP65

Ambient temperature

-30 ... +90 °C

Electrical data

Thermal test current

6 A

Rated operating voltage

250 VAC

Switching principle

Snap action with self-cleaning contact

Material of the contacts, electrical

Silver

Language filter

Download the latest version of Adobe Reader


Schmersal, Inc., 115 E Stevens Ave, Suite 208, Valhalla, NY 10595

The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.

Generated on: 3/28/2024, 6:19 AM