Position switch



PS116 thermoplastic enclosure - EN 50047 with actuator

PS116 thermoplastic enclosure - EN 50047 with actuator


  • Design to EN 50047
  • Protection class IP66, IP67

Go to category
PS215 Metal enclosure - EN 50047 with actuator

PS215 Metal enclosure - EN 50047 with actuator


  • Metal enclosure
  • Design to EN 50047
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5

Go to category
PS216

PS216


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50047

Go to category
PS226

PS226


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 2 x M20 x 1,5
  • Design to EN 50047

Go to category
PS315

PS315


  • Metal enclosure
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50041

Go to category
PS316

PS316


  • thermoplastic enclosure with foldable latching cover
  • Quick connection technology as connection terminals rotated by 45°
  • Simple and quick to adjust the control elements by 45°.
  • cable entry 1 x M20 x 1,5
  • Design to EN 50041

Go to category
235 Metal enclosure - EN 50047 with Actuator

235 Metal enclosure - EN 50047 with Actuator


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 30 mm x 63,5 mm x 30 mm

Go to category
236 thermoplastic enclosure - EN 50047 with actuator

236 thermoplastic enclosure - EN 50047 with actuator


  • Thermoplastic enclosure
  • Good resistance to oil and petroleum spirit
  • Wide range of alternative actuators
  • 30 mm x 58,5 mm x 30 mm

Go to category
255 Metal enclosure - EN 50047 with Actuator

255 Metal enclosure - EN 50047 with Actuator


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 63 mm x 63,5 mm x 30 mm

Go to category
256 thermoplastic enclosure - EN 50047 with actuator

256 thermoplastic enclosure - EN 50047 with actuator


  • Mounting details to EN 50047
  • Thermoplastic enclosure
  • Double-insulated
  • 58 mm x 50,5 mm x 31 mm

Go to category
332 Metal enclosure - EN 50041 with Actuator

332 Metal enclosure - EN 50041 with Actuator


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40 mm x 76 mm x 40 mm
  • Actuator heads can be repositioned by 4 x 90°
  • 1 Cable entry M 20 x 1.5
  • Large contact break
  • High repeat accuracy of the switching points
  • Gold-plated solid siver contacts
  • Magnetic-storage snap action system
  • Switching system separated from snap action system, providing constant switching point independent of conatct wear
  • Design to EN 50041

Go to category
335 Metal enclosure - EN 50041 with Actuator

335 Metal enclosure - EN 50041 with Actuator


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 40,5 mm x 76 mm x 38 mm

Go to category
336 thermoplastic enclosure - EN 50041 with actuator

336 thermoplastic enclosure - EN 50041 with actuator


  • Design to EN 50041
  • Thermoplastic enclosure
  • Double-insulated
  • Good resistance to oil and petroleum spirit

Go to category
355 Metal enclosure - EN 50041 with Actuator

355 Metal enclosure - EN 50041 with Actuator


  • Metal enclosure
  • Wide range of alternative actuators
  • Good resistance to oil and petroleum spirit
  • 66,7 mm x 76 mm x 38 mm

Go to category

Application:
The position switches with safety function are suitable for sliding and hinged guards, which need to be closed in order to ensure the required operational safety.

In combination with safety control modules all safety switches with class 1 shown in this chapter achieve Control Category 3 or 4 to ISO 13849-1

Further applications for positions switches class 1 are most varied positioning duties. A comprehensive range of actuating elements is available to meet the requirements of many everyday tasks.

Design and mode of operation:
On the position switches class 1 the guarding device and the positive break NC contact are positively linked.

Enclosure rating of all the safety switches is IP 67. The safety switches can be fitted in any desired mounting position.