Product image

SFB-PN-IRT-8M12-IOP

  • Protection class IP67
  • Safety fieldbox for PROFINET/PROFIsafe
  • Integrated dual-port switch, IRT-capable
  • For connection of up to 8 safety switching devices
Ordering data
Product type description
SFB-PN-IRT-8M12-IOP
Article number (order number)
103015478
EAN (European Article Number)
4030661516875
eCl@ss number, Version 9.0
27-24-26-02
Approval - Standards
Certificates
TÜV
cULus
PROFIBUS
General data
Standards
ISO 13849-1
IEC 61508
IEC 60947-5-3
IEC 62061
EN 61131-1
EN 61131-2
Enclosure material
Thermoplastic, Polyamide PA 6 GF
Material of the identification label
Plastic, Polyamide PA
Material of viewing window
Polyamide PACM 12
Material of electronic encapsulation
Polyurethane 2K PU
Gross weight
655 g
Time to readiness, maximum
8,000 ms
General data - Features
Integral System Diagnostics, general
Yes
Safety appraisal
Standards
ISO 13849-1
IEC 62061
IEC 61508
Safety appraisal - Safety inputs 2-channels
Performance level, up to
e
Control category
4
Diagnostic Coverage (DC) Level
99 %
PFH-value
3.00 x 10-9 /h
PFDavg
2.60 x 10⁻⁴
Safety Integrity Level (SIL), applicable for
3
Mission Time
20 Year(s)
Response time of local safety input > Fieldbus, maximum
20 ms
Notice
The SFB fulfils the requirements as PDDB (proximity switch with defined behaviour under fault conditions) according to IEC 60947-5-3 in combination with magnetic sensors (2 NC contacts) up to PL e / SIL 3.
Safety appraisal - Safety inputs 1-channel
Performance level, up to
d
Control category
2
Diagnostic Coverage (DC) Level
90 %
PFH-value
2.30 x 10⁻⁷ /h
PFDavg
2.00 x 10⁻²
Safety Integrity Level (SIL), applicable for
1
Mission Time
20 Year(s)
Response time of local safety input > Fieldbus, maximum
20 ms
Test interval for error detection
10 s
Safety appraisal - Safety outputs 1-channel
Performance level, up to
d
Control category
2
Diagnostic Coverage (DC) Level
90 %
PFH-value
1.00 x 10⁻⁷ /h
PFDavg
8.80 x 10⁻³
Safety Integrity Level (SIL), applicable for
2
Mission Time
20 Year(s)
Reaction time Fieldbus > local safety output
50 ms
Test interval for error detection
adjusted F_WD_Time
Safety appraisal - Safety outputs 2-channels
Performance level, up to
d
Control category
2
Diagnostic Coverage (DC) Level
90 %
PFH-value
1.00 x 10⁻⁷ /h
PFDavg
8.80 x 10⁻³
Safety Integrity Level (SIL), applicable for
2
Mission Time
20 Year(s)
Reaction time Fieldbus > local safety output
50 ms
Test interval for error detection
adjusted F_WD_Time
Mechanical data
Mounting
Screws
Type of the fixing screws
2x M6
Tightening torque for the fixing screws, maximum
3 Nm
Mechanical data - Connection technique
Terminal Connector
M12 Connector socket/connector
Terminal connector, Input/Output
X0 - X7: M12, 8-pole, A-coded
Terminal Connector, Power I/O
M12 POWER, 4-pole, T-coded
Terminal Connector, Field bus
PROFINET P1/P2: M12, 4-pole, D-coded
Tightening torque of electrical connection
1 Nm
Tightening torque of electrical connection, maximum
1.5 Nm
Mechanical data - Dimensions
Width
63 mm
Height
36.1 mm
Length
222.8 mm
Ambient conditions
Protection class
IP65
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+55 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+70 °C
Relative humidity, minimum
10 %
Relative humidity, maximum
95 %
Note (Relative humidity)
non-condensing
Resistance to vibrations to EN 60068-2-6
10 … 150 Hz (0.35 mm / 5 g)
5 … 10 Hz, amplitude 3.5 mm
Restistance to shock
30 g / 11 ms
Protection rating
III
Ambient conditions - Insulation value
Rated impulse withstand voltage
0.8 kV
Overvoltage category
III
Degree of pollution to IEC/EN 60664-1
3
Electrical data
Operating voltage
24 V
Operating Current
200 mA
Rated operating voltage
24 VDC - 15 % / + 10 % (stabilised PELV)
Operating current
10,000 mA
Device Watchdog Time
(Device_WD / DIN EIN 61784-3-3)
10 ms
Device Acknowledgement Time, maximum
(DAT / DIN EIN 61784-3-3)
25 ms
Worst Case Delay Time, maximum
(WCDT_Input / DIN EN 61784-3-3)
20 ms
Worst Case Delay Time, maximum
(WCDT_Output / DIN EN 61784-3-3)
50 ms
Electrical data - Communication protocols
Field bus
PROFINET / PROFIsafe
PROFINET, Specification
V2.3, Conformance Class C
PROFIsafe, Specification
V2.4
PROFINET, Options
Media Redundancy Protocol (MRP)
Fast Start Up
PROFINET, Network load class
3
Transfer rate
100 Mbit/s Full Duplex
Adressing
Discovery and Configuration Protocol (DCP)
Integrated switch
Dual Port, 100 Mbit/s, IRT fähig
PROFINET, Services
I&M0 ... I&M3, SNMP, LLDP
Service interface
WEB-Interface HTTP
Electrical data - Fail-safe digital inputs
Switching thresholds of fail-safe inputs
−3 V … 5 V (Low)
15 V … 30 V (High)
Classification ZVEI CB24I, Sink
C1
Classification ZVEI CB24I, Source
C1
C2
Electrical data - Digital Output
Classification ZVEI CB24I, Sink
C1
Classification ZVEI CB24I, Source
C1
Electrical data - Test pulse output
Classification ZVEI CB24I, Sink
C1
Classification ZVEI CB24I, Source
C1
LED status display - LED 01
LED status
Error LED device port
LED position
E: 0 ... 7
LED colour
green/red
LED status display - LED 02
LED status
Input LED device port
LED position
I: 0 ... 7
LED colour
Yellow
LED status display - LED 03
LED status
LED Link Ethernet port
LED position
L: P1 + P2
LED colour
Green
LED status display - LED 04
LED status
LED Activity Ethernet port
LED position
A: P1 + P2
LED colour
Green
LED status display - LED 05
LED status
System fault LED
LED position
"SF": Module
LED colour
green/red
LED status display - LED 06
LED status
BUS fault LED
LED position
"BF": Module
LED colour
Red
LED status display - LED 07
LED status
Fieldbox error LED
LED position
"Err": Module
LED colour
green/red
LED status display - LED 08
LED status
Power-LED fieldbox
LED position
"Pwr": Module
LED colour
Green
Other data
Note (applications)
Safe field box with decentralised I/Os
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 07/03/2021 09:41:12