Product image

SLC440-ER-0170-30-H1

  • Beam coding
  • Blanking: fixed/floating
  • Double acknowledgement/reset
  • Integrated contactor control
  • active integrated set-up tool
  • Process safety with highest availability
  • Safety type 4 in accordance with IEC 61496-1
  • Status and diagnostics via App with bluetooth
  • User-friendly parameter setting, no tools required
  • optional degree of protection IP69 with protective
    enclosure (accessories)
Ordering data
Product type description
SLC440-ER-0170-30-H1
Article number (order number)
103039652
EAN (European Article Number)
4030661553108
eCl@ss number, Version 9.0
27-27-27-04
eCl@ss number, Version 11.0
27-27-27-04
General data
Product name
SLC 440 Safety light curtain
Standards
EN 61496-1
EN 61496-2
Enclosure material
Aluminium
Reaction time, maximum
10 ms
General data - Features
Restart interlock (manual reset)
Yes
Contactor control integrated
Yes
Beam coding available
Yes
Hide function
Yes
7-segment display
Yes
Integral System Diagnostics, status
Yes
Integral System Diagnostics
Yes
Bluetooth
Yes
Number of beams
8
Number of fail-safe digital outputs
2
Safety appraisal
Standards
ISO 13849-1
EN 62061
Performance level, up to
e
Control category to EN13849
4
PFH-value
5.14 x 10-9 /h
Safety Integrity Level (SIL), suitable for applications in
3
Mission Time
20 Year(s)
Safety type in accordance with IEC 61496-1
4
Mechanical data
Detection ability for test bodies at v = 1.6 m/s
30 mm
Height of the protection field
170 mm
Range, protection field, minimum
4,000 mm
Range, protection field, maximum
20,000 mm
Wave length of the sensor
850 nm
Mechanical data - Connection technique
Terminal Connector
Connector
Terminal connector, Recipient
Connector plug M12, 8-pole
Terminal, Connector, Transmitter
Connector plug M12, 4-pole
Length of the connectable cable, maximum
100 m
Mechanical data - Dimensions
Height of transmitter
251 mm
Height of Receiver
261 mm
Length of sensor
33 mm
Width of sensor
27.8 mm
Ambient conditions
Protection class
IP 67 to IEC/EN 60529
Ambient temperature, minimum
-25 °C
Ambient temperature, maximum
+50 °C
Storage and transport temperature, minimum
-25 °C
Storage and transport temperature, maximum
+70 °C
Protection rating
III
Electrical data
Voltage type
DC (direct current)
Switching voltage OSSD, HIGH signal
24 V
Electrical power consumption of the receiver, maximum
10 W
Electrical power consumption of the transmitter, maximum
5 W
Electrical data - Fail-safe digital outputs
Output current, (fail-safe output), maximum
0.25 A
Versions
p-type
Scope of delivery
Included in delivery
Kit with 2 mounting angles
Accessory
Recommended safety switchgear
SRB-E 301
Notes
Note (General)
Im In case of failure (interruption of the 0 V supply) the maximum leakage current is 1 mA.
Language filter
If a document is not available in the chosen language, the English version will be used by default.
Operating instructions and Declaration of conformity
Brochure
$missingName$ - SLC440 / SLG440 - 445 (1,2 MB, 05/10/2019, Revision 04) De multitalenten van de veilige optoelektronica - SLC440 / SLG440 - 445 (987,8 kB, 05/10/2019, Revision 04) Il talento versatile dell'optoelettronica di sicurezza - SLC440 / SLG440 - 445 (985,0 kB, 05/10/2019, Revision 04) Versatilidade na opto-electrónica segura - SLC440 / SLG440 - 445 (989,7 kB, 05/10/2019, Revision 04) Die Multitalente der sicheren Optoelektronik - SLC440 / SLG440 - 445 (895,9 kB, 05/10/2019, Revision 04) The all-rounders for safe optoelectronics - SLC440 / SLG440 - 445 (987,8 kB, 05/10/2019, Revision 04) Versatilidad en la opto-electrónica de seguridad - SLC440 / SLG440 - 445 (993,4 kB, 05/10/2019, Revision 04) La polyvalente de la sécurité optoélectronique - SLC440 / SLG440 - 445 (992,3 kB, 05/10/2019, Revision 04) Los dispositivos Optoelectrónicos de Seguridad (2,6 MB, 05/10/2019, Revision 10) Optoelektroniczne urządzenia bezpieczeństwa (2,7 MB, 05/10/2019, Revision 10) Dispositivi di protezione ottici (2,5 MB, 05/10/2019, Revision 10) Optoelektronische veiligheidsvoorzieningen (2,7 MB, 05/10/2019, Revision 03) Optoelektronische Sicherheitseinrichtungen (2,7 MB, 05/10/2019, Revision 10) Optoelectronic safety devices (2,7 MB, 05/10/2019, Revision 10) Les dispositifs de sécurité opto-électroniques (2,7 MB, 05/10/2019, Revision 10) Dispositivos optoelectrónicos de segurança (2,7 MB, 05/10/2019, Revision 10) Sicherheits-Lichtvorhänge mit Bluetooth<sup>®</sup>-Schnittstelle (2,4 MB, 03/05/2020) Safety light curtains with Bluetooth<sup>®</sup> interface (2,4 MB, 03/05/2020) Cortinas ópticas de seguridad con interface Bluetooth<sup>®</sup> (327,4 kB, 03/05/2020) Cortine ottiche di sicurezza con interfaccia Bluetooth<sup>®</sup> (2,4 MB, 03/11/2020) Kurtyny świetlne bezpieczeństwa z interfejsem Bluetooth<sup>®</sup> (2,4 MB, 03/05/2020) Cortinas óticas de segurança com interface Bluetooth<sup>®</sup> (327,7 kB, 03/05/2020) 安全光幕带蓝牙<sup>®</sup>连接 (552,3 kB, 03/05/2020) (327,3 kB, 05/04/2020)
Download the latest version of Adobe Reader

K.A. Schmersal GmbH & Co. KG, Möddinghofe 30, D-42279 Wuppertal
The details and data referred to have been carefully checked. Images may diverge from original. Further technical data can be found in the manual. Technical amendments and errors possible.
Generated on 16/04/2021 19:02:23