PS 216

PS 216

  • thermoplastic enclosure with foldable latching cover
  • Small body
  • vertical mounting
  • Twisting of towing eye not possible
  • Progress function (ballpoint pen principle)
Product type description:

PS216-(1)-(2)-(3)


(1)
T11Slow action 1 NO contact / 1 NC contact
T20Slow action 2 NO contact
T02Slow action 2 NC contacts
T03Slow action 3 NC contacts
T12Slow action 1 NO contact / 2 NC contact
T21Slow action 2 NO contact / 1 NC contact

(2)
withoutCable entry M20
STConnector plug M12 - plastic - bottom

(3)
Q200Traction force 45 N for lengths of wire to 50 m
Q210Traction force 70 N for lengths of wire to 100 m
Not all component variants, which are possible according to this order code are available and/or technically feasible.