PS116 thermoplastic enclosure - EN 50047 with actuator


PS116 plunger S200

PS116 plunger S200


Go to category
PS116 rod lever J200

PS116 rod lever J200


  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°

Go to category
PS116 roller lever H200

PS116 roller lever H200


  • Lever angle adjustable in 15° steps
  • Actuator heads can be repositioned by 8 x 45°
  • Plastic roller Ø 16 mm
  • Lever length 28 mm (Standard)

Go to category
PS116 roller lever N200

PS116 roller lever N200


Go to category
PS116 angle roller lever K250

PS116 angle roller lever K250


Go to category
PS116 angle roller lever K240

PS116 angle roller lever K240


Go to category
PS116 angle roller lever K230

PS116 angle roller lever K230


Go to category
PS116 offset roller lever K210

PS116 offset roller lever K210


  • Actuator heads can be repositioned by 8 x 45°
  • Width 5 mm
  • Ø 14 mm (Standard)
  • Plastic roller

Go to category
PS116 offset roller lever K200

PS116 offset roller lever K200


  • Actuator heads can be repositioned by 8 x 45°
  • Plastic roller
  • Width 5.3 mm
  • Ø 12 mm (Standard)

Go to category
PS116 roller plunger R200

PS116 roller plunger R200


  • Plastic roller Ø 9.5 mm (Standard)

Go to category

PS116 thermoplastic enclosure - EN 50047 with actuator
Symmetric enclosure
Protection class IP66, IP67