PS215 Metal enclosure - EN 50047 with actuator


PS215 plunger S200

PS215 plunger S200


Go to category
PS215 rod lever J200

PS215 rod lever J200


  • only for positioning tasks
  • Lever angle adjustable in 15° steps
  • Simple and quick to adjust the control elements by 45°.
  • Plastic actuating element
  • Diameter actuating element 6 mm

Go to category
PS215 roller plunger R200

PS215 roller plunger R200


  • Plastic roller Ø 9.5 mm (Standard)

Go to category
PS215 offset roller lever K200

PS215 offset roller lever K200


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller
  • Width 5.3 mm
  • Ø 12 mm (Standard)

Go to category
PS215 roller lever N200

PS215 roller lever N200


Go to category
PS215 roller lever H200

PS215 roller lever H200


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller Ø 16 mm
  • Lever length 28 mm (Standard)

Go to category
PS215 offset roller lever K210

PS215 offset roller lever K210


  • Simple and quick to adjust the control elements by 45°.
  • Plastic roller
  • Width 5 mm
  • Ø 14 mm (Standard)

Go to category
PS215 angle roller lever K230

PS215 angle roller lever K230


Go to category
PS215 angle roller lever K240

PS215 angle roller lever K240


Go to category
PS215 angle roller lever K250

PS215 angle roller lever K250


Go to category