PROTECT PSC1

PROTECT PSC1

  • Modular expansion with up to 64 inputs / outputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe p- / n-switching semiconductor outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts

Feldbus Protokoll

Width

Number of axis monitoring, max.

Master-Master-Kommunikation

SD Card Slot

PSC1-C-10

Item number 103012194

Modular safety controller

Go to article

PSC1-C-10-FB1

Item number 103008441

Modular safety controller

Go to article

PSC1-C-10-FB1-PNPS

Item number 103011986

Modular safety controller

Go to article

PSC1-C-10-FB1-ECFS

Item number 103011987

Modular safety controller

Go to article

PSC1-C-10-FB2

Item number 103008442

Modular safety controller

Go to article

PSC1-C-10-FB2-PBPS

Item number 103011989

Modular safety controller

Go to article

PSC1-C-10-SDM1

Item number 103008443

Modular safety controller

Go to article

PSC1-C-10-SDM1-FB1

Item number 103008445

Modular safety controller

Go to article

PSC1-C-10-SDM1-FB1-PNPS

Item number 103011990

Modular safety controller

Go to article

PSC1-C-10-SDM1-FB1-ECFS

Item number 103011991

Modular safety controller

Go to article

PSC1-C-10-SDM1-FB2

Item number 103008446

Modular safety controller

Go to article

PSC1-C-10-SDM1-FB2-PBPS

Item number 103012229

Modular safety controller

Go to article



System components

PSC1-A-90-PROG-CABLE
PSC1-A-90-PROG-CABLE

  • USB programming cable for programming and/or diagnosing the PSC1 control systems

Go to article
PSC1-A-99-SD-MEMORY-CARD
PSC1-A-99-SD-MEMORY-CARD

  • The SD memory card is used for the optional backup of the user program
  • Can be used with all PSC1 control systems with the -MC, -FB1 and -FB2 option

Go to article
PSC1-A-80-CON-TBUS-POWER
PSC1-A-80-CON-TBUS-POWER

  • Backplane connector to central expansion modules

Go to article
PSC1-A-91-SAFEPLC2
PSC1-A-91-SAFEPLC2

  • License dongle for SafePLC2
  • Is required for saving, compiling and transferring the program to the control system

Go to article
PSC1-E-31-12DI-10DIO
PSC1-E-31-12DI-10DIO

  • Expansion module for the product series PSC1-C-10
  • Extension with up to 22 digital in-/outputs
  • 2 additional signalling outputs
  • Connection for all conventional safety switchgear up to PL e to ISO 13849-1

Go to article
PSC1-E-33-12DI-6DIO-4RO
PSC1-E-33-12DI-6DIO-4RO

  • Expansion module for the product series PSC1-C-10
  • Extension with up to 18 digital in-/outputs
  • 2 additional signalling outputs
  • 4 safe relay contacts
  • Connection for all conventional safety switchgear up to PL e to ISO 13849-1

Go to article
PSC1-E-37-14DI-4DO-2RO-RIO
PSC1-E-37-14DI-4DO-2RO-RIO

  • Expansion module for the product series PSC1-C-100
  • Decentral expansion with 14 digital inputs
  • 4 safe 2 A pp-switching semiconductor outputs, switchable to 2 safe pn-switching outputs
  • 14 safe inputs on the base module
  • 2 Signalling outputs
  • 2 safety relay contacts

Go to article