Pull-wire switches

PS 216-Q200/Q210
- thermoplastic enclosure with foldable latching cover
- Small body
- vertical mounting
- Twisting of towing eye not possible
- Progress function (ballpoint pen principle)

TQ 700
- Thermoplastic enclosure
- one-side operation / wire up to 10 m long
- Position indicator
- Large wiring compartment
- Twisting of towing eye not possible
- One tension force for cable lengths up to 10 m

TQ 700 S
- Thermoplastic enclosure
- vertical mounting
- Large wiring compartment
- Twisting of towing eye not possible
- wire pull detection
- 2 Contacts

TQ 900
- Metal enclosure
- one-side operation / wire up to 50 m long
- Position indicator
- Robust design
- Large wiring compartment
- Twisting of towing eye not possible
- External watertight collar
Application:
The pull-wire switches are used to give signals to start machines and to open or close electrically driven doors, gates and barriers.
The pull-wire switches are manually operated by pulling.
The pull-wire switches are used to give signals to start machines and to open or close electrically driven doors, gates and barriers.
The pull-wire switches are manually operated by pulling.